38.8.2.2 Crystal Oscillator Characteristics
Figure 38-4 and the equation in Crystal Oscillator Characteristics also applies to the 32 kHz oscillator connection. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal datasheet.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Crystal oscillator frequency | I | - | 32768 | - | Hz |
| tSTARTUP | Startup time | ESRXTAL = 39.9 kΩ, CL = 12.5 pF | - | 28K | 30K | cycles |
| CL | Crystal load capacitance | I | - | - | 12.5 | pF |
| CSHUNT | Crystal shunt capacitance | I | - | 0.1 | - | |
| CXIN32 | Parasitic capacitor load | - | 3.2 | - | ||
| CXOUT32 | Parasitic capacitor load | - | 3.7 | - | ||
| IXOSC32K | Current consumption | - | 1.22 | 2.2 | μA | |
| ESR | Crystal equivalent series resistance f=32.768kHz Safety Factor = 3 | CL=12.5pF | - | - | 100 | kΩ |