41.12.2.2 XOSC32K Characteristics
Figure 41-6 and the equation in XOSC Characteristics also apply to the 32 kHz oscillator connection. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet.
| Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Crystal oscillator frequency | fOUT | - | 32768 | - | Hz | |
| Start-up time |
ESRXTAL = 39.9 kΩ, CL = 12.5 pF | tSTARTUP | - | 28K | 30K | cycles |
| Crystal load capacitance | CL | - | - | 12.5 | pF | |
| Crystal shunt capacitance | CSHUNT | - | 0.1 | - | pF | |
| Parasitic capacitor load | CXIN32 | - | 3.2 | - | pF | |
| Parasitic capacitor load | CXOUT32 | - | 3.7 | - | pF | |
| Current consumption | IXOSC32K | - | 1.22 | 2.2 | μA | |
|
Crystal equivalent series resistance f = 32.768 kHz Safety Factor = 3 | CL=12.5pF | ESR | - | - | 100 | kΩ |