3.2.4.5 PIOE Bank
The PIOE bank is mainly used for GMAC1 and LVDS interfaces, over VDDGMAC1 and VDDLVDS power rails. The following schematic shows the PIOE bank distribution.
The following table describes each PIOE bank function.
| PIO | Power Rail | Function | Signal Description |
|---|---|---|---|
|
PE0 |
VDDGMAC1 |
GMAC1_TX2 |
GMAC1 RGMII TX data line 2 |
|
PE1 |
VDDGMAC1 |
GMAC1_TX3 |
GMAC1 RGMII TX data line 3 |
|
PE2 |
VDDGMAC1 |
GMAC1_RXCK |
GMAC1 RGMII Receive Clock signal |
|
PE3 |
VDDGMAC1 |
GMAC1_IRQ |
GMAC1 Interrupt signal |
|
PE4 |
VDDLVDS |
LCD_LVDS_DO_N |
LCD LVDS Data Lane 0 Negative signal |
|
PE5 |
VDDLVDS |
LCD_LVDS_DO_P |
LCD LVDS Data Lane 0 Positive signal |
|
PE6 |
VDDLVDS |
LCD_LVDS_D1_N |
LCD LVDS Data Lane 1 Negative signal |
|
PE7 |
VDDLVDS |
LCD_LVDS_D1_P |
LCD LVDS Data Lane 1 Positive signal |
|
PE8 |
VDDLVDS |
LCD_LVDS_D2_N |
LCD LVDS Data Lane 2 Negative signal |
|
PE9 |
VDDLVDS |
LCD_LVDS_D2_P |
LCD LVDS Data Lane 2 Positive signal |
|
PE10 |
VDDLVDS |
LCD_LVDS_D3_N |
LCD LVDS Data Lane 3 Negative signal |
|
PE11 |
VDDLVDS |
LCD_LVDS_D3_P |
LCD LVDS Data Lane 3 Positive signal |
|
PE12 |
VDDLVDS |
LCD_LVDS_CK_N |
LCD LVDS Clock Negative signal |
|
PE13 |
VDDLVDS |
LCD_LVDS_CK_P |
LCD LVDS Clock Positive signal |