50.6.2 SPI Control Options Select Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | SELCTRL |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
MODEEN[1:0] | DATFILL | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TURSAMP | DATFMTLR | ||||||||
Access | R/W | R | |||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IGNTUR | STXISEL[1:0] | CPOL | CPHA | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IGNROV | SRXISEL[1:0] | CLKINDLY[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 31:30 – MODEEN[1:0] Macro Mode Enabled
Note:
- MODE_EN (TPD_EN, TDM_EN, AUDEN) can only be written when Enable =’0’
- When AUDEN = 1, MSTEN controls the direction of both SCK and Frame (aka LRC)
- FRMEN = 1, When AUDEN = 1 or TDM_EN =1 or TPD_EN=1
- When AUDEN = 1, this peripheral functions as if FRMMST = ~MSTEN, regardless of its actual value
- When AUDEN = 1, this peripheral functions as if SMP = 0, regardless of its actual value
Value | Description |
---|---|
11 | TPD ENABLED (TPD_EN =1) |
10 | TDM_ENABLED (TDM_EN =1) |
01 | Enable Audio CODEC Support (AUDEN =1) |
00 | DEFAULT - AUDEN =0,TDM_EN =0, TPD_EN = 0) |
Bit 24 – DATFILL DATFILL undefined bits 1 or 0
Note:
- Can only be written when Enable =’0’, and is not used when using sign extended (SPISGNEXT).
- DATAFILL is not applicable for Received data. Only sign extension will.
Value | Description |
---|---|
0 | fill undefined bits with“0.” |
1 | fill undefined bits with“1.” |
Bit 23 – TURSAMP Transmit Under-run last sample sent
Note: Can only be written when Enable
=’0’.
Value | Description |
---|---|
0 | Transmit Under-run last sample send out 0’s |
1 | Transmit Under-run last sample, send out last sample of the channel (transmits previously received data), if there is no last sample, 0's will be sent out. |
Bit 16 – DATFMTLR Packed data format - left or right justified
Note: Can only be written when
Enable=’0’ in audio mode and TPD mode, only a setting of TUSSAMP = 0 should be
used.
Value | Description |
---|---|
0 | Data is Left Justified (in the upper part for the packed data) |
1 | Data is Right Justified (in the lower part for the packed data) |
Bit 14 – IGNTUR Ignore Transmit Underrun
Note: Can only be written when
Enable=’0’.
Value | Description |
---|---|
0 | A TUR is a critical error which stop SPI operation |
1 | A TUR is NOT a critical error and zeros are transmitted until the SPIxTXB is not empty |
Bits 13:12 – STXISEL[1:0] SPI Transmit Service Request Interrupt Select
Note: Can only be written when
Enable=’0’.
The SPI generates a Transmit Service Request when:
Value | Description |
---|---|
11 | The SPIxTXB is not full |
10 | The SPIxTXB is at least half empty |
01 | The SPIxTXB is empty |
00 | The SPIxTXB is empty and SPIxSR is empty (i.e. all transmit operations are complete) |
Bit 11 – CPOL Clock Polarity Select bit
Note: Can only be written when
Enable=’0’.
Value | Description |
---|---|
0 | Idle state for clock is a low level; active state is a high level |
1 | Idle state for clock is a high level; active state is a low level |
Bit 10 – CPHA SPI Clock Edge Select bit
Note:
- Can only be written when Enable=’0’
- When AUDEN = 1, this peripheral functions as if CPHA = 1, regardless of its actual value
Value | Description |
---|---|
0 | Transmit happens on transition from active clock state to idle clock state. |
1 | Transmit happens on transition from idle clock state to active clock state. |
Bit 6 – IGNROV Ignore Receive Overflow (for Audio Data Transmissions)
Note: Can only be written when
Enable=’0’.
Value | Description |
---|---|
0 | A ROV is a critical error which stop SPI operation. |
1 | A ROV is NOT a critical error; during ROV data in the FIFO is not overwritten by receive data. |
Bits 5:4 – SRXISEL[1:0] SPI Receive Service Request Interrupt Select
Note: Can only be written when
Enable=’0’.
The SPI generates a Receive Service Request when:
Value | Description |
---|---|
11 | The SPIxRXB is full |
10 | The SPIxRXB is at least half full |
01 | The SPIxRXB is not empty |
00 | The SPIxRXB is empty |
Bits 1:0 – CLKINDLY[1:0] Serial Clock Input Delay for SDI sampling
Note:
- Can only be written when Enable=’0’
- CLKINDLY[x] is used by the SPI FSM when MSTEN=1 (i.e. the SPI is a clock host). For all other case the value is ignored and the SPI FSM does NOT delay SCK for SDI sampling.
- See TscInDly parameter for tap delay resolution
Value | Description |
---|---|
11 | 3 tap delays added to clock input |
10 | 2 tap delays added to clock input |
01 | 1 tap delay added to clock input |
00 | 0 tap delays added to clock input |