30.3.9.1 Read Control Overview
The FCR provides read access to the Flash system for the CPU and peripheral hosts. It implements one AHB client. This interface runs at the same frequency as the system bus and use the same Flash access timing control.