30.3.10.15 CRCMADR SFR Description
CRCMADR is the byte address of the first byte in the message to be checked. The CRC logic requires a system physical address to determine the region of Flash targeted: boot vs main and Flash Panel 1 vs Flash Panel 2.