30.3.10.5 CRC Interrupt Event
The INTFLAG.CRCDONE bit reflects the state of the interrupt event. When it is DONE the interrupt event is asserted. Clearing INTFLAG.CRCDONE de-asserts the event. The system level interrupt controller (NVIC) determines if the CPU see the event.