36.8.3 Endpoint 1-7 RX Count Registers
RXCOUNT is a read-only register that holds the number of data bytes in the packet currently in line to be read from the RXFIFO. If the packet was transmitted as multiple bulk packets, the number given will be for the combined packet.
Note: The value returned changes as the FIFO is unloaded and is only valid while
RXPKTRDY (RXCSR.D0) is set.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | RXCOUNT |
Offset: | 0x1018 |
Reset: | 0x0000 |
Property: | Read Only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ENDPOINTRXCOUNT[13:8] | |||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENDPOINTRXCOUNT[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 13:0 – ENDPOINTRXCOUNT[13:0]
The number of received data bytes in the Endpoint 0 FIFO. The value returned changes as the contents of the FIFO change and is only valid while the RXPKTRDY bit is set.