48.5.2.7 Scrambling
The Data Scramble Control (DSCC) must be configured before the CTRLA.ENABLE (CTRLA <1>) is set. These settings cannot be changed while the module is enabled.
The scrambling logic is enabled by writing ‘1’ to the enable bit in the Data Scramble Control register (DSCC.DSCEN bit (DSCC <31>)). Scrambling is disabled by writing a ‘0’ to DSCC.DSCEN bit (DSCC <31>).