24.9.15 Timestamp Value
Table 24-51. Register Bit Attribute
Legend
Symbol |
Description |
Symbol |
Description |
Symbol |
Description |
R |
Readable bit |
HC |
Cleared by Hardware |
(Grey cell) |
Unimplemented |
W |
Writable bit |
HS |
Set by Hardware |
X |
Bit is unknown at Reset |
K |
Write to clear |
S |
Software settable bit |
— |
— |
Name: | TIMESTAMP |
Offset: | 0x64 |
Reset: | 0 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| YEAR[5:0] | MONTH[3:2] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MONTH[1:0] | DAY[4:0] | HOUR[4] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HOUR[3:0] | MINUTE[5:2] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MINUTE[1:0] | SECOND[5:0] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:26 – YEAR[5:0] Year
The year value is
captured by the TIMESTAMP when a tamper condition occurs.
Bits 25:22 – MONTH[3:0] Month
The month value is
captured by the TIMESTAMP when a tamper condition occurs.
Bits 21:17 – DAY[4:0] Day
The day value is
captured by the TIMESTAMP when a tamper condition occurs.
Bits 16:12 – HOUR[4:0] Hour
The hour value is
captured by the TIMESTAMP when a tamper condition occurs.
Bits 11:6 – MINUTE[5:0] Minute
The minute value is
captured by the TIMESTAMP when a tamper condition occurs.
Bits 5:0 – SECOND[5:0] Second
The second value is
captured by the TIMESTAMP when a tamper condition occurs.