24.8.10 Counter Value in COUNT16 mode (CTRLA.MODE=1) Table 24-29. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented W Writable bit HS Set by Hardware X Bit is unknown at Reset K Write to clear S Software settable bit — — Name: COUNTOffset: 0x18Reset: 0x0000Property: PAC Write-Protection, Write-Synchronized, Read-SynchronizedBit 15141312111098 COUNT[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 COUNT[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 15:0 – COUNT[15:0] Counter Value These bits define the value of the 16-bit RTC counter in COUNT16 mode (CTRLA.MODE=1).
Bit 15141312111098 COUNT[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 COUNT[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000
Bits 15:0 – COUNT[15:0] Counter Value These bits define the value of the 16-bit RTC counter in COUNT16 mode (CTRLA.MODE=1).