27.6.2 Sleep Configuration
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | SLEEPCFG |
Offset: | 0x0001 |
Reset: | 0x02 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLEEPMODE[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 1 | 0 |
Bits 2:0 – SLEEPMODE[2:0] Sleep Mode
Value | Definition |
---|---|
0x0 | Reserved |
0x1 | Reserved |
0x2 | CPU, AHB and APB clocks are OFF (IDLE) |
0x3 | Reserved |
0x4 | All Clocks are OFF (STANDBY) |
0x5 | Backup domain is ON as well as some PDRAMs (HIBERNATE) |
0x6 | Only Backup domain is powered ON (BACKUP) |
0x7 | All power domains are powered OFF (OFF) |