17.13.16 Coresight ROM Table Memory Type

Table 17-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MEMTYPE
Offset: 0x1FCC
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SMEMP 
Access R 
Reset x 

Bit 0 – SMEMP System Memory Present

This bit indicates whether system memory is present on the bus that connects to the ROM table. This bit is set at power-up when DAL.CPU0 is greater than 0 indicating that the system memory is accessible from a debug adapter.

This bit is cleared at power-up when DAL.CPU0 is equal to 0 indicating that the system memory is not accessible from a debug adapter.