17.13.9 Status B

Table 17-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSB
Offset: 0x0104
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      HPE DBGPRES 
Access RR 
Reset 0x 
Bit 76543210 
     DCCD1DCCD0BCCD1BCCD0 
Access RRRR 
Reset 00xx 

Bit 10 – HPE Hot-Plugging Enable

This bit is set when Hot-Plugging is enabled.

This bit is cleared when Hot-Plugging is disabled. This is the case when the TCK/SWCLK function is changed. Only a power-reset or an external reset can set it again.

Bit 8 – DBGPRES Debugger Present

This bit is set when a debugger probe is detected.

Only a POR or external reset can reset this bit.

Bits 2, 3 – DCCDx Debug Communication Channel x Dirty [x=1..0]

This bit is set when DCCx register is written.

This bit is cleared when DCCx register is read.

Reset by APB reset.

Bits 0, 1 – BCCDx BOOT Communication Channel x Dirty [x=1..0]

This bit is set when BCCx register is written.

This bit is cleared when BCCx register is read.

Reset by APB reset and modified by the Boot ROM at boot time.