17.13.13 Device Identification

Table 17-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DID
Offset: 0x0120
Reset: Device dependent
Property: PAC Write-Protection

Bit 3130292827262524 
 REVISION[3:0]PRODUCT[7:4] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 PRODUCT[3:0]DEVSEL[7:4] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 DEVSEL[3:0]MANID[10:7] 
Access RRRRRRRR 
Reset xxxx0000 
Bit 76543210 
 MANID[6:0]MARKER 
Access RRRRRRRR 
Reset 01010011 

Bits 31:28 – REVISION[3:0] Revision Number

Identifies the revision of the product.

0000 = A0

Bits 27:20 – PRODUCT[7:0] Product

The value of this field corresponds to the Product part of the ordering code.

Bits 19:12 – DEVSEL[7:0] Device Select

This bit field identifies a device within a product. Refer to the Ordering Information for device configurations and corresponding values for Flash memory density, pin count, and device variant.

Bits 11:1 – MANID[10:0] Manufacturer ID

This is duplicate of the JEP-106 CC and ID code present in the Device Service Unit Coresight ROM table that always read 0x29.

Bit 0 – MARKER Marker bit

Marker Bit Always read as ‘1’.