17.13.25 Coresight ROM Table Component Identification 0

Table 17-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CID0
Offset: 0x1FF0
Reset: 0x0000000D
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PREAMBLEB0[7:0] 
Access RRRRRRRR 
Reset 00001101 

Bits 7:0 – PREAMBLEB0[7:0] Preamble Byte 0

These bits will always return 0xD when read.