17.13.14 Debugger Access Level

Table 17-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DAL
Offset: 0x0124
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CPU1[1:0]CPU0[1:0] 
Access RRRR 
Reset xxxx 

Bits 0:1, 2:3 – CPUx CPUx Debugger Access Level [x=0..1]

Writing in this bitfield has no effect.

0x0 = Restricts debugger access to a part of the DSU registers.

0x1 =

  • TrustZone Devices: Debugger can access only Non-Secure Regions
  • Non-TrustZone Devices: Reserved

0x2 = Allows the debugger to access to the whole memory map.

0x3 = Reserved.