17.13.8 Status A

Table 17-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x0100
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       BREXT1BREXT0 
Access R/KR/K 
Reset xx 
Bit 15141312111098 
       CRSTEXT1CRSTEXT0 
Access R/KR/K 
Reset xx 
Bit 76543210 
     PERRBERRFAILDONE 
Access R/KR/KR/KR/K 
Reset 0000 

Bits 16, 17 – BREXTx Boot ROMx Phase Extension for CPUx, x =0,1

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Boot ROM Phase Extension bit.

Writing a '1' to this bit clears the Boot ROM Phase Extension bit. This bit is set when a debug adapter Cold-Plugging is detected, which extends the Boot ROM phase. Refer to the Chapter “Boot ROM” for more details. When CPUx is not present it always reads as ‘1’ .

Bits 8, 9 – CRSTEXTx CPUx Reset Phase Extension, x = 0,1

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the CPUx Reset Phase Extension bit.

This bit is set when a debug adapter Cold-Plugging is detected, which extends the CPUx reset phase.

When CPUx is not present it always reads as ‘1’ .

Bit 3 – PERR Protection Error

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Protection Error bit.

This bit is set when any illegal access is detected (from a debug adapter or any host) such as an access to an unimplemented register.

This bit is set when writing an invalid command into CTRL.CMD.

Bit 2 – BERR Bus Error

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Bus Error bit.

This bit is set when a bus error is detected.

Bit 1 – FAIL Failure

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Failure bit.

This bit is set when a DSU operation failure is detected.

Bit 0 – DONE Done

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Done bit.