11.5.1 User Configuration

The User Configuration values exist in the USER CFG page of CFM Flash Memory. Since this Flash memory uses ECC, the Sequence Number, and the User Configuration must exist in separate Flash words. This is because they are often not written during the same programming sequence but ECC requires a 256-bit Flash word to be written once only. The user configuration register names correspond to Flash addresses as follows:

Table 11-3. User Configuration Map
Address OffsetNameUserDescription
0x0000FSEQ0BootROMSequence Number
0x0004FSEQ1BootROMRSVD -Seq Num to determine boot Flash panel
0x0008FSEQ2BootROMRSVD -Seq Num to determine boot Flash panel
0x000CFSEQ3BootROMRSVD -Seq Num to determine boot Flash panel
0x0010FSEQ4BootROMRSVD -Seq Num to determine boot Flash panel
0x0014FSEQ5BootROMRSVD -Seq Num to determine boot Flash panel
0x0018FSEQ6BootROMRSVD -Seq Num to determine boot Flash panel
0x001CFSEQ7BootROMRSVD -Seq Num to determine boot Flash panel
0x0020AFSEQ0BootROMReserved for alternate sequence number
0x0024AFSEQ1BootROMReserved for a second sequence number
0x0028AFSEQ2BootROMReserved for a second sequence number
0x002CAFSEQ3BootROMReserved for a second sequence number
0x0030AFSEQ4BootROMReserved for a second sequence number
0x0034AFSEQ5BootROMReserved for a second sequence number
0x0038AFSEQ6BootROMReserved for a second sequence number
0x003CAFSEQ7BootROMReserved for a second sequence number
0x0040FUCFG0BootROM=WDTWDT_CFG[31:0] (matches WDT SFR0-3)
0x0044FUCFG1ReservedReserved
0x0048FUCFG2BootROM=SUPCDS Supply Monitor Overseer and Reference Configuration
0x004CFUCFG3BootROM=SUPCSupply Monitor Overseer and Reference BOR Configuration
0x0050FUCFG4BootROM=SUPCSupply Monitor Overseer and Reference CKT Configuration
0x0054FUCFG5ReservedReserved
0x0058FUCFG6(FCR)BootROM=FCR.ECCCTLNOTE : Matches FCR SFR ECCCTL bit order.
0x005CFUCFG7(FCR)BootROM=FCR.CTRLBNOTE : Matches FCR SFR CTRLB bit order.
0x0060FUCFG8(FCW)BootROM=FCW.CWPNOTE : Matches FCW.CWP SFR bit order.
0x0064FUCFG9BOOTROM ControlRAM_ECC_EN
0x0068FUCFG10BOOTROM Peripheral Bus A security attribution
0x006CFUCFG11BOOTROM Peripheral Bus B security attribution
0x0070FUCFG12BOOTROM Peripheral Bus C security attribution
0x0074FUCFG13BOOTROM AHB Peripheral security attribution
0x0078FUCFG14BOOTROMPFM IDAU Configuration
0x007CFUCFG15BOOTROMRAM IDAU Configuration
0x0080-0x00BCFUCFG16-FUCFG31RSVD
0x00FCRSVDRSVDFor FACTORY Undefined UCFG
0x0100RSVDUser SW Internal UseReserved for USER Defined CFG
.........RSVDRSVDReserved for USER Defined CFG
0x0FFCRSVDN/AReserved for USER Defined CFG