11.5.1.16 FUCFG13 - User Configuration Register 13 – AHB peripheral security attribution (BOOTROM_NONSECAHB)
| Name: FUCFG13 |
| Offset: 0x0074 |
| Value after chip erase: 0x0000_0000 |
| Bit 3: NONSEC_AHB_SQI |
| Bit 2: NONSEC_AHB_USBHS |
| Bit 1: NONSEC_AHB_HSM |
| Name: FUCFG13 |
| Offset: 0x0074 |
| Value after chip erase: 0x0000_0000 |
| Bit 3: NONSEC_AHB_SQI |
| Bit 2: NONSEC_AHB_USBHS |
| Bit 1: NONSEC_AHB_HSM |
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.