11.5.1.2 AFSEQ0
Name: AFSEQ0
Offset: 0x0020
Value after chip erase: 0XFFFF_FFFF
Bits 31:16 ASEQBAR[15:0] – Ones complement of alternate sequence number
Bits 15:0 ASEQNUM[15:0] – Alternate sequence number
Name: AFSEQ0
Offset: 0x0020
Value after chip erase: 0XFFFF_FFFF
Bits 31:16 ASEQBAR[15:0] – Ones complement of alternate sequence number
Bits 15:0 ASEQNUM[15:0] – Alternate sequence number
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.