11.5.1.1 FSEQ0
Name: FSEQ0
Offset: 0x0000
Value after chip erase: 0xFFFF_0001
Bits 31:16 SEQBAR[15:0] – Ones complement of sequence number
Bits 15:0 SEQNUM[15:0] – Sequence number
Name: FSEQ0
Offset: 0x0000
Value after chip erase: 0xFFFF_0001
Bits 31:16 SEQBAR[15:0] – Ones complement of sequence number
Bits 15:0 SEQNUM[15:0] – Sequence number
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.