11.5.1.18 FUCFG15 - User Configuration Register 15 – RAM IDAU Configuration
| Name: FUCFG15 |
| Offset: 0x007C |
| Value after chip erase: 0x0000_0000 |
| Bit 6-0: IDAU_RNS : Non-Secure Ram size |
| Name: FUCFG15 |
| Offset: 0x007C |
| Value after chip erase: 0x0000_0000 |
| Bit 6-0: IDAU_RNS : Non-Secure Ram size |
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.