11.5.1.12 FUCFG9 - User Configuration Register 9 – RAM_ECC Enable
Name: FUCFG9
Offset: 0x0064, Value after chip erase: 0xFFFF_FFFF
Bit 1 RAM_ECC_EN: Enables RAM ECC
Note: This feature is only available on 1012 devices.
Name: FUCFG9
Offset: 0x0064, Value after chip erase: 0xFFFF_FFFF
Bit 1 RAM_ECC_EN: Enables RAM ECC
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.