46.3 General Operating Ratings
The device must operate within the ratings listed in Table 46-2 in order for all other electrical characteristics and typical
characteristics of the device to be valid.
| Symbol | Description | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| VDDIN | Power supply voltage | 1.62 | 3.3 | 3.63 | V |
| VDDIO | IO Supply Voltage | 1.62 | 3.3 | 3.63 | V |
| VDDANA | Analog supply voltage | 1.62 | 3.3 | 3.63 | V |
| TA | Temperature range | -40 | 25 | 85 | °C |
| TJ | Junction temperature | - | - | 100 | °C |
CAUTION: In debugger cold-plugging mode, NVM erase operations are not protected by
the BOD33 and BOD12. NVM erase operation at supply voltages below specified minimum can cause
corruption of NVM areas that are mandatory for correct device behavior.