46.6 Power Consumption
The values in this section are measured values of power
consumption under the following conditions, except where noted:
- Operating
Conditions
- VVDDIN = 3.3V or 1.8V
- For VDDIN = 1.8V, CPU is running on Flash with 3 wait states
- For VDDIN = 3.3V, CPU is running on Flash with 1 wait state in PL0 and 2 wait states in PL2.
- Low-power cache is enabled
- BOD33 is disabled
- Oscillators
- XOSC (crystal oscillator) stopped
- XOSC32K (32 kHz crystal oscillator) running with external 32 kHz crystal
- When in active Performance Level 2 (PL2) mode, DFLL48M is running at 48 MHz and using XOSC32K as reference
- When in active PL0 mode, the internal Multi RC Oscillator is running at specified frequency
- Clocks
- DFLL48M used as main clock source when in PL2 mode. In PL0 mode, OSC16M used at 4, 8, or 12 MHz
- Clock masks and dividers at reset values: All AHB and APB clocks enabled, CPUDIV = 1, BUPDIV = 8, LPDIV = 1
- I/Os are configured in Digital Functionality Disabled mode
| Mode | Conditions | Regulator | PL | Clock | Vcc | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|---|---|
| ACTIVE | COREMARK | LDO | PL0 | OSC 12MHz | 1.8V | Max at 85°C Typ at 25°C | 77 | 106 | µA/MHz |
| 3.3V | 79 | 101 | |||||||
| OSC 8MHz | 1.8V | 80 | 111 | ||||||
| 3.3V | 82 | 120 | |||||||
| OSC 4MHz | 1.8V | 89 | 153 | ||||||
| 3.3V | 92 | 166 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 93 | 103 | |||||
| 3.3V | 95 | 105 | |||||||
| BUCK | PL0 | OSC 12MHz | 1.8V | 47 | 60 | ||||
| 3.3V | 32 | 43 | |||||||
| OSC 8MHz | 1.8V | 50 | 71 | ||||||
| 3.3V | 34 | 56 | |||||||
| OSC 4MHz | 1.8V | 57 | 98 | ||||||
| 3.3V | 42 | 81 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 67 | 76 | |||||
| 3.3V | 40 | 45 | |||||||
| FIBO | LDO | PL0 | OSC 12MHz | 1.8V | 76 | 95 | |||
| 3.3V | 78 | 98 | |||||||
| OSC 8MHz | 1.8V | 79 | 111 | ||||||
| 3.3V | 81 | 119 | |||||||
| OSC 4MHz | 1.8V | 89 | 155 | ||||||
| 3.3V | 91 | 173 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 94 | 104 | |||||
| 3.3V | 95 | 104 | |||||||
| BUCK | PL0 | OSC 12MHz | 1.8V | 47 | 62 | ||||
| 3.3V | 31 | 42 | |||||||
| OSC 8MHz | 1.8V | 50 | 71 | ||||||
| 3.3V | 34 | 55 | |||||||
| OSC 4MHz | 1.8V | 57 | 100 | ||||||
| 3.3V | 42 | 88 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 67 | 76 | |||||
| 3.3V | 40 | 45 | |||||||
| ACTIVE | WHILE1 | LDO | PL0 | OSC 12MHz | 1.8V | Max at 85°C Typ at 25°C | 60 | 80 | µA/MHz |
| 3.3V | 62 | 87 | |||||||
| OSC 8MHz | 1.8V | 63 | 95 | ||||||
| 3.3V | 65 | 106 | |||||||
| OSC 4MHz | 1.8V | 72 | 138 | ||||||
| 3.3V | 75 | 153 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 73 | 80 | |||||
| 3.3V | 73 | 81 | |||||||
| BUCK | PL0 | OSC 12MHz | 1.8V | 38 | 51 | ||||
| 3.3V | 26 | 41 | |||||||
| OSC 8MHz | 1.8V | 40 | 61 | ||||||
| 3.3V | 29 | 51 | |||||||
| OSC 4MHz | 1.8V | 47 | 90 | ||||||
| 3.3V | 36 | 79 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 52 | 59 | |||||
| 3.3V | 31 | 35 | |||||||
| IDLE | PL0 | OSC 12MHz | 1.8V | 17 | 30 | ||||
| 3.3V | 13 | 24 |
Note: 1. These values are based on
characterization.
| Mode | Conditions | Regulator Mode | Vcc | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| STANDBY | PD0, PD1, PD2 in retention state | LPEFF Disable | 1.8V | 25°C | 1.3 | 3.1 | µA |
| 85°C | 23.9 | 60.8 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.2 | 2.7 | |||
| 85°C | 20.7 | 45.8 | |||||
| PD0, PD1, PD2 in retention state with RTC running on OSCULP32K | LPEFF Disable | 1.8V | 25°C | 1.5 | 3.2 | ||
| 85°C | 24.0 | 60.8 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.4 | 2.9 | |||
| 85°C | 20.8 | 45.9 | |||||
| PD1, PD2 in retention state and PD0 in active state | LPEFF Disable | 1.8V | 25°C | 1.6 | 3.6 | ||
| 85°C | 26.3 | 72.9 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.4 | 3.2 | |||
| 85°C | 23.4 | 52.9 | |||||
| PD2 in retention state and PD0, PD1 in active state | LPEFF Disable | 1.8V | 25°C | 2.3 | 5.6 | ||
| 85°C | 54.7 | 126.2 | |||||
| LPEFF Enable | 3.3V | 25°C | 2.0 | 4.8 | |||
| 85°C | 36.7 | 82.0 | |||||
| PD0, PD1, PD2 in active state | LPEFF Disable | 1.8V | 25°C | 3.3 | 7.9 | ||
| 85°C | 83.9 | 185.5 | |||||
| LPEFF Enable | 3.3V | 25°C | 2.8 | 6.3 | |||
| 85°C | 52.4 | 147.7 | |||||
| BACKUP |
powered by VDDIN VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.48 | 0.83 | µA | |
| 85°C | 4.4 | 10.2 | |||||
| 3.3V | 25°C | 0.59 | 1.1 | ||||
| 85°C | 5.9 | 14.0 | |||||
|
powered by VDDIN VBAT consumption | 1.8V | 25°C | 0.001 | 0.004 | |||
| 85°C | 0.011 | 0.027 | |||||
| 3.3V | 25°C | 0.007 | 0.026 | ||||
| 85°C | 0.036 | 0.076 | |||||
|
powered by VDDIN with RTC running on OSCULP32K VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.53 | 0.89 | |||
| 85°C | 4.5 | 10.2 | |||||
| 3.3V | 25°C | 0.64 | 1.2 | ||||
| 85°C | 5.9 | 14.1 | |||||
|
powered by VDDIN with RTC running on OSCULP32K VBAT consumption | 1.8V | 25°C | 0.001 | 0.005 | |||
| 85°C | 0.011 | 0.028 | |||||
| 3.3V | 25°C | 0.008 | 0.018 | ||||
| 85°C | 0.027 | 0.065 | |||||
|
powered by VBAT VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.11 | 0.25 | |||
| 85°C | 2.4 | 5.3 | |||||
| 3.3V | 25°C | 0.19 | 0.5 | ||||
| 85°C | 3.8 | 9.0 | |||||
|
powered by VBAT VBAT consumption | 1.8V | 25°C | 0.37 | 0.60 | |||
| 85°C | 2.0 | 4.9 | |||||
| 3.3V | 25°C | 0.40 | 0.64 | ||||
| 85°C | 2.1 | 5.1 | |||||
powered by VBAT with RTC running on OSCULP32K VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.14 | 0.25 | |||
| 85°C | 2.4 | 5.3 | |||||
| 3.3V | 25°C | 0.20 | 0.5 | ||||
| 85°C | 3.8 | 9.0 | |||||
|
powered by VBAT with RTC running on OSCULP32K VBAT consumption | 1.8V | 25°C | 0.42 | 0.66 | |||
| 85°C | 2.1 | 5.0 | |||||
| 3.3V | 25°C | 0.45 | 0.70 | ||||
| 85°C | 2.2 | 5.2 | |||||
| OFF | VDDIN + VDDANA + VDDIO | 1.8V | 25°C | 0.16 | 0.29 | µA | |
| 85°C | 2.6 | 5.5 | |||||
| 3.3V | 25°C | 0.21 | 0.51 | ||||
| 85°C | 3.9 | 9.3 | |||||
Note: 1. These values are based on
characterization.