47.6.1 Power-On Reset (POR) Characteristics - 105°C
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIN rising |
VDD falls at 1V/ms or slower | 1.53 | 1.58 | 1.62 | V |
| VPOT- | Voltage threshold Level on VDDIN falling | 0.6 | 1.00 | 1.39 | V |