47.6.2 Brown-Out Detectors (BOD) Characteristics - 105°C
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VBOD+ | BOD33 high threshold Level | VBAT, BOD setting 15 | 1.67 | 1.73 | 1.81 | V |
| VDDIN, BOD setting 7 | 1.69 | 1.75 | 1.79 | |||
| VDDIN, BOD setting 6 (default) | 1.66 | 1.71 | 1.75 | |||
| VBAT, BOD setting 55 | 2.79 | 2.88 | 3.00 | |||
| VDDIN, BOD setting 39 | 2.80 | 2.87 | 2.94 | |||
| VBAT, BOD setting 63 | 3.02 | 3.12 | 3.26 | |||
| VDDIN, BOD setting 48 | 3.12 | 3.20 | 3.29 | |||
| VBOD- / VBOD | BOD33 low threshold Level | VBAT, BOD setting 15 | 1.60 | 1.66 | 1.72 | V |
| VDDIN, BOD setting 7 | 1.63 | 1.67 | 1.71 | |||
| VDDIN, BOD setting 6 (default) | 1.59 | 1.63 | 1.68 | |||
| VBAT, BOD setting 55 | 2.70 | 2.79 | 2.92 | |||
| VDDIN, BOD setting 39 | 2.70 | 2.77 | 2.84 | |||
| VBAT, BOD setting 63 | 2.92 | 3.02 | 3.16 | |||
| VDDIN, BOD setting 48 | 3.00 | 3.08 | 3.16 | |||
| Step size | 34 | mV | ||||
| VHYS | Hysteresis
(VBOD+ - VBOD-) BOD33.LEVEL= 0x0 to 0x3F | VBAT | 22 | - | 103 | mV |
| VDDIN | 65 | - | 160 | |||
| TSTART | Startup time | time from enable to RDY | - | 3.2 | - | µs |
Note:
- These values are based on characterization.
| Symbol | Conditions | VCC | Ta | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|---|
| IDD | IDLE, mode CONT | 1.8V |
Max. | - | 17.9 | 25.8 | µA |
| 3.3V | - | 28.8 | 34.5 | ||||
| IDLE, mode SAMPL | 1.8V | - | 0.020 | 0.468 | |||
| 3.3V | - | 0.033 | 0.379 | ||||
| STDBY, mode SAMPL | 1.8V | - | 0.087 | 0.505 | |||
| 3.3V | - | 0.114 | 0.488 |
Note:
- These values are based on characterization.