47.8.5 16MHz RC Oscillator (OSC16M) Characteristics - 105°C
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| FOUT | Output frequency | VCC=3.3V, T=25°C | 3.953 | 4 | 4.062 | MHz |
| 7.877 | 8 | 8.112 | ||||
| 11.857 | 12 | 12.139 | ||||
| 15.754 | 16 | 16.235 | ||||
| TempDrift | Freq vs. temperature drift | -4 | 4 | % | ||
| SupplyDrift | Freq vs. supply drift | -2 | 2 | |||
| TWUP(2) | Wake up time - 1st clock edge after enable | FOUT = 4MHz | - | 0.12 | 0.27 | µs |
| FOUT = 8MHz | - | 0.12 | 0.25 | |||
| FOUT = 12MHz | - | 0.12 | 0.27 | |||
| FOUT = 16MHz | - | 0.12 | 0.25 | |||
| TSTARTUP(2) | Startup time | FOUT = 4MHz | - | 1.2 | 2.9 | µs |
| FOUT = 8MHz | - | 1.3 | 2.6 | |||
| FOUT = 12MHz | - | 1.3 | 2.8 | |||
| FOUT = 16MHz | - | 1.4 | 3.1 | |||
| Duty(1) | Duty Cycle | - | 45 | 50 | 55 | % |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- These values are based on characterization.
| Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|---|
| IDDT | Current consumption | Fout=4MHz, VCC=3.3V |
Max.105°C | - | 64 | 140 | µA |
| Fout=8MHz, VCC=3.3V | - | 91 | 165 | ||||
| Fout=12MHz, VCC=3.3V | - | 114 | 187 | ||||
| Fout=16MHz, VCC=3.3V | - | 141 | 212 |
Note:
- These values are based on characterization.