47.8.4 Internal Ultra Low Power 32KHz RC Oscillator (OSCULP32K) Characteristics - 105°C
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| FOUT | Output frequency | at 25°C, at VDDIO=3.3V | 31.775 | 32.768 | 34.033 | kHz |
| at 25°C, over [1.62, 3.63]V | 31.848 | 32.768 | 34.202 | kHz | ||
| over[-40,+105]°C, over [1.62, 3.63]V | 26.296 | 32.768 | 39.675 | kHz | ||
| Duty | Duty Cycle | - | 50 | - | % |