5.1.1 Monitor-System Information
The System Information page provides the switch's system information.

The System Information page has the following parameters:
- Contact: Provides switch system information
- Name: The system name configured in Configuration | System | Information | System Name
- Location: The system location configured in Configuration | System | Information | System Location
- MAC Address: The MAC Address of this switch
- Chip ID: The Chip ID of this switch
- System Date: The current (GMT) system time and date. The system time is obtained through the Timing server running on the switch, if any.
- System Uptime: The period for which the device has been operational
- Software Version: The software version of this switch
- Software Date: The date when the switch software was produced
- Code Revision: The version control identifier of the switch software