5.1.3 Monitor-CPU Load
The CPU Load page reports the Switch internal CPU load. The load is measured as an average over the last 100 ms, 1s, and 10s intervals. The latest 120 samples are graphed, and the last numbers are displayed as text. To display the SVG graph, your browser must support the SVG format.