5.1.6 Monitor System IPv6 Routing Information Base
This table provides IPv6 routing status. Each page shows up to 999 table entries, selected through the entries per page input field. When first visited, the web page shows the beginning entries of this table.
The Routing Information Base page has the following parameters:
- Protocol: The protocol that installed this route
- DHCP: The route is created by DHCP
- Connected: The destination network is connected directly
- Static: The route is created by user
- OSPF: The route is created by OSPF (N/A for this product)
- Network Prefix: Network and prefix of the given route entry
- Next Hop: Next-hop IP address. All-zeroes indicates the link is directly connected.
- Interface: Next-hop interface
- Distance: Distance of the route
- Metric: Metric of the route
- Uptime (hh:mm:ss): Time (in seconds) since this route was created
- State: Destination is active