4.11.3 Aggregation LACP Configuration
The LACP System Configuration page allows the user to inspect the current LACP port configurations, and possibly change them.

The LACP System Configuration page has the following parameters:
- Port: The switch port number
- LACP: Shows whether LACP is currently enabled on this switch port
- Timeout: Controls the period between BPDU transmissions. Fast transmits LACP packets each second, while Slow waits for 30sec before sending an LACP packet.
- Prio: Controls the priority of the port, range 1–65535. If the LACP partner wants to form a larger group that is supported by this device, then this parameter controls which ports are active and which ports are in a backup role. Lower number means greater priority.