4.2.4.1 SCHECK Command
Table 4-2 provides the description for the SCHECK command.
|
Field |
Description |
|---|---|
|
Opcode |
0x0 |
|
Length |
0x1 |
The SCHECK command instructs the Programming Executive to do nothing but
generate a response. This command is used as a “Sanity Check” to verify that the
Programming Executive is operational.
Expected Response (2 words):
0x1000
0 x0002
Note: This instruction is not required for programming but is provided for development
purposes only.