4.2.4.6 ERASEP Command

Table 4-7 provides the description for the ERASEP command.

Table 4-7. Command Description
FieldDescription

Opcode

0x9

Length

0x3

NUM_PAGES

Up to 255

Addr_MSB

Most Significant Byte of the 24-bit address

Addr_LS

Least Significant 16 bits of the 24-bit address

The ERASEP command instructs the Programming Executive to Page Erase [NUM_PAGES] of code memory. The code memory must be erased at an “even” 1024 instruction word address boundary.

Expected Response (2 words):

0x1900

0x0002