4.2.4.4 PROGP Command
Table 4-5 provides the description for the PROGP command.
| Field | Description |
|---|---|
|
Opcode |
0x5 |
|
Length |
0xC3 |
|
Reserved |
0x0 |
|
Addr_MSB |
MSB of 24-bit destination address |
|
Addr_LS |
Least Significant 16 bits of 24-bit destination address |
|
D_1 |
16-bit Data Word 1 |
|
D_2 |
16-bit Data Word 2 |
|
... |
16-bit Data Word 3 through 191 |
|
D_192 |
16-bit Data Word 192 |
The PROGP command instructs the Programming Executive to program one row
of code memory (128 instruction words) to the specified memory address. Programming
begins with the row address specified in the command. The destination address should be
a multiple of 0x100.
The data to program the memory, located in command words D_1 through D_192, must be arranged using the packed instruction word format illustrated in Table 4-4.
After all data has been programmed to code memory, the Programming Executive verifies the programmed data against the data in the command.
Expected Response (2 words):
0x1500
0x0002