2.4.1 Programming Operations
Flash memory write and erase operations are controlled by the NVMCON register. Programming is performed by setting NVMCON to select the type of erase operation (Table 2-2) or write operation (Table 2-3) and initiating the programming by setting the WR control bit (NVMCON[15]).
The PGECx clock is required to complete the programming operation. The WR control bit is cleared by hardware when the operation is finished. Refer to AC/DC Characteristics and Timing Requirements for detailed information about the maximum time required for various programming operations.
| NVMCON Value | Erase Operation |
|---|---|
| 0x400E | Bulk Erase of user memory only (does not erase Device ID, Programming Executive memory and OTP Words). |
| 0x4003 | Page Erase of program or Programming Executive memory. |
| NVMCON Value | Write Operation |
|---|---|
|
0x4001 |
Double-Word Programming operation |
|
0x4002 |
Row Programming operation |