2.4.2 Starting and Stopping a Programming Cycle
For protection against accidental operations, the erase/write initiation sequence must be
written to the NVMKEY register to allow any erase or program operation to proceed. The
two instructions following the start of the programming sequence should be
NOPs. To start an erase or write sequence, the following steps must
be completed:
- Write 0x55 to the NVMKEY register.
- Write 0xAA to the NVMKEY register.
- Set the WR bit in the NVMCON register.
- Execute three
NOPinstructions.
The WR bit can be polled to generate enough clock cycles for the programming operation and to determine if the erase or write cycle has been completed.