2.6.3 Simulations
(Ask a Question)The target impedance of the VDDIO1 plane is calculated as 330 mΩ based on the following values (see Power Supply):
- VSUPPLY = 3.3 V
- Itrans = 500 mA
Ripple = 5%
The following figures show the impedance of the planes (VDDIO1 and VDDIO2). The impedance of the plane is improved by decoupling capacitors and is kept under 0.2 Ω till 100 MHz.