2.4.3 Simulations
(Ask a Question)The target impedance of the DDR VDDIO is calculated as 240 mΩ, based on the values (see Power Supply):
- VSUPPLY = 1.5 V
- Itrans = 250 mA
Ripple = 5%
The impedance profile of the DDR VDDIO plane over frequency range is shown in the following figures. The impedance improves with the decoupling capacitors provided. The target impedance of 0.3 Ω has been achieved till 500 MHz.