2.19.16 SERCOM-I2C: Repeated Start Not Issued Correctly
For the Host Write operations (excluding the High-Speed mode), in 10-bit addressing mode, writing
CTRLB.CMD=0x1 does not issue a Repeated Start command
correctly.
Work Around:
Write the same 10-bit address with the same direction bit to the ADDR.ADDR register to generate a Repeated Start.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |