2.19.15 SERCOM-I2C: Error Interrupt after Unexpected STOP
When an unexpected STOP occurs on the I2C bus, the STATUS.BUSERR and INTFLAG.ERROR bits are set but may not wake the system from the Standby Sleep mode. An unexpected START will not produce this issue.
Work Around:
None
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |