2.19.24 SERCOM-SPI: Hardware Client Select Control
When the hardware client select control is enabled (CTRLB.MSSEN=1), the client
select (SS) pin goes high after each byte transfer even if new data is ready to be
sent.
Work Around:
Set CTRLB.MSSEN=0, and handle the client select (SS) pin by
software.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |