2.19.11 SERCOM-USART: 32-bit Extension Mode

When the 32-bit Extension mode is enabled and data to be sent are not in multiples of 4 bytes, which means the length counter must be enabled, additional bytes will be sent over the line.

Work Around:

Use any one of the following work arounds:
  1. Write the Inter-Character Spacing bits (CTRLC.ICSPACE) to a non-zero-value.
  2. Do not use the length counter in firmware by keeping the data to be sent in multiples of 4 bytes.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X