2.19.13 STATUS.CLKHOLD Bit in Host and Client Modes

The STATUS.CLKHOLD bit in host and client modes can be written even though it is specified as a read-only status bit.

Work Around:

Do not clear the STATUS.CLKHOLD bit to preserve the current clock hold state.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X