2.19.3 SERCOM-USART: INTFLAG.TXC being Set Incorrectly
When the USART is used in the 32-bit mode with hardware handshaking (CTS/RTS), the TXC flag may
be set before transmission completes. TXC may incorrectly be set regardless of whether
Data Length Enable (LENGTH.LENEN) is set to ‘0’ or
‘1’.
Work Around:
None
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |