2.19.1 Two Stop Bits Mode is Not Supported in SERCOM USART LIN Host Mode
Two stop bits mode (CTRLB.SBMODE=0x1) is not supported in SERCOM USART LIN Host
Mode (CTRLA.FORM=0x2) in the case where break, sync and identifier
fields are automatically transmitted when DATA is written with the identifier
(CTRLB.LINCMD=0x2). Only one stop bit mode is supported.
Work Around:
None
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |