8.1.3.11 can_async_set_filter
Set CAN Filter.
int32_t can_async_set_filter(
struct can_async_descriptor *const descr,
uint8_t index,
enum can_format fmt,
struct can_filter * filter
)
This function sets CAN to a specified mode.
Parameters
- descr
-
Type: struct can_async_descriptor Struct *const
The CAN descriptor pointer
- index
-
Type: uint8_t
Index of Filter list
- fmt
-
Type: enum can_format
CAN Indentify Type
- filter
-
Type: struct can_filter *
CAN Filter struct, NULL for clear filter
Returns
Type: int32_t
Status of the operation.