8.1.3.3 can_async_enable
Enable CAN.
int32_t can_async_enable(
struct can_async_descriptor *const descr
)
This function enables CAN by the given can descriptor.
Parameters
- descr
-
Type: struct can_async_descriptor Struct *const
The CAN descriptor to enable.
Returns
Type: int32_t
Enabling status.